Steel Chain (Unichrome Plating) EA980SD-31

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material …Iron (SWRM6)
・The surface Processing …Unichrome Plating
・Full length …2m
・The wire diameter …2.0mm
・Usage Load …8kg
・Easy To Handle And To Remove.