• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Steel Chain (Unichrome Plating) EA980SD-51

Steel Chain (Unichrome Plating) EA980SD-51

【Product Specifications】
・Material …Iron (SWRM6)
・The surface Processing …Unichrome Plating
・Full length …2m
・The wire diameter …3.0mm
・Usage Load …15kg
・Easy To Handle And To Remove.

Part Number

Configured Part Number is shown.

EA980SD-51

Part Number
EA980SD-51
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA980SD-51 in the Steel Chain (Unichrome Plating) EA980SD-51 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)