• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Steel Chain (Unichrome Plating) EA980SE-51

Steel Chain (Unichrome Plating) EA980SE-51

【Product Specifications】
・Material-Steel (SWRM6)
・Length…2m
・Wire dia.…4.8mm
・Load…150kg

Part Number

Configured Part Number is shown.

EA980SE-51

Part Number
EA980SE-51
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA980SE-51 in the Steel Chain (Unichrome Plating) EA980SE-51 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)