Steel Chain (Unichrome Plating) EA980SE-63

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Steel (SWRM6)
・Length…10m
・Wire dia.…5.5mm
・Load…200kg

【Product Specifications】
・Material-Steel (SWRM6)
・Length…10m
・Wire dia.…5.5mm
・Load…200kg