Short Twist Link Chain EA980TF-31

Short Twist Link Chain EA980TF-31

【Product Specifications】
・Material…Steel(SWRM6)
・Unichrome plating
・No seam welding
・Length…1m
・Wire dia.…1.6mm
・Inside dimension of chain…5.6×2.6mm
・Working load…10kg
・Small pitch of Mantel, finish is beautiful and easy to handle chain.

Part Number

Configured Part Number is shown.

EA980TF-31

Part Number
EA980TF-31
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA980TF-31 in the Short Twist Link Chain EA980TF-31 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)