• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[Aluminum] Roller Conveyor EA985G-3

[Aluminum] Roller Conveyor EA985G-3

【Product Specifications】
・Aluminum alloy
・Roller load capacity-30kg/pc
・Length-3,000mm
・Roller dia.-45mm
・Frame capacity-260kg (placed on floor)
・Select supports from EA985G-62 to -73.
・Roller width…400mm
・Weight…19.8kg

Part Number

Configured Part Number is shown.

EA985G-3

Part Number
EA985G-3
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA985G-3 in the [Aluminum] Roller Conveyor EA985G-3 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)