• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[Stainless Steel] Roller [for Flat Rail] EA986R-12

[Stainless Steel] Roller [for Flat Rail] EA986R-12

【Product Specifications】
・With bearing
・Roller-covering frame type
・Material-Frame: SUS304, wheel: SUS304
・A…76
・B…64
・D…35
・E…5
・G…14

Part Number

Configured Part Number is shown.

EA986R-12

Part Number
EA986R-12
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986R-12 in the [Stainless Steel] Roller [for Flat Rail] EA986R-12 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)