Trim EA997XS-3.2

Trim EA997XS-3.2

【Product Specifications】
・For covering plates
・Easy attachment (no adhesive), sophisticated appearance
・Material-Body: TPE (thermoplastic elastomer)Core metal: aluminum (A5052)
・Length-15m/roll
・One side lip
・Plate thickness (mm)…2.6 to 3.2
・Color…Black

Part Number

Configured Part Number is shown.

EA997XS-3.2

Part Number
EA997XS-3.2
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA997XS-3.2 in the Trim EA997XS-3.2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)