Mini Air Compressor EA116DC-8

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Power supply-DC12V/3.5A
・Max. pressure-825kPa
・Continuous operating time-30 minutes or less
・Hose length-600mm
・Cord Length(m)-30
・Size-185x150x77(H)mm
・Weight-About 770g
・With LED light.
・With 2 kind of nozzles for ball and swimming ring