Gypsum Board Screw (Wood Base D = 8)【1,000 Pieces Per Package】

Gypsum Board Screw (Wood Base D = 8)

[Nominal thread (M)]
3.8
[Material]
Steel
[Surface treatment]
R Silver (Ruspert Silver)
[Length]
25, 28, 32, 38

(i)Caution

  • The product shown in the image is a representative image only. See product standards for details.

Part Number

Configured Part Number is shown.

Part Number
OTRPPGB-STTRS-3.8-32
OTRPPGB-STTRS-3.8-38
OTRPPGBA-STTRS-3.8-25
OTRPPGBA-STTRS-3.8-28
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipLength

1,000 Pieces Per Package

5 Day(s) or more 32

1,000 Pieces Per Package

5 Day(s) or more 38

1,000 Pieces Per Package

5 Day(s) or more 25

1,000 Pieces Per Package

5 Day(s) or more 28

Loading...

  1. 1

Basic Information

Type Other gypsum board screws Thread Nominal (M) 3.8 Material Steel
Surface Treatment Painting / Coating Surface Treatment (Details) R Silver (Ruspert Silver) Sales Unit Box/package
Detailed Shape Round

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)