• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 22:00 (MYT) 27/10/2019. We apologize for the inconvenience.

Stainless Steel Pot Self-Tapping Screw (1 Type A Model) Imported【1-500 Pieces Per Package】

Stainless Steel Pot Self-Tapping Screw (1 Type A Model) Imported

[Nominal] 4, 4.5, 5
[Material] Stainless Steel
[Surface Processing] Bare

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

Part Number
CSPPNH-SUS-TP4-10
CSPPNH-SUS-TP4-12
CSPPNH-SUS-TP4-14
CSPPNH-SUS-TP4-16
CSPPNH-SUS-TP4-20
CSPPNH-SUS-TP4-25
CSPPNH-SUS-TP4-30
CSPPNH-SUS-TP4-35
CSPPNH-SUS-TP4-40
CSPPNH-SUS-TP4-45
CSPPNH-SUS-TP4-50
CSPPNH-SUS-TP4.5-16
CSPPNH-SUS-TP4.5-18
CSPPNH-SUS-TP4.5-20
CSPPNH-SUS-TP4.5-30
CSPPNH-SUS-TP4.5-40
CSPPNH-SUS-TP4.5-50
CSPPNH-SUS-TP5-16
CSPPNH-SUS-TP5-20
CSPPNH-SUS-TP5-25
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Sales Unit
4 Day(s) or more 10410Low Quantity (can be purchased from one)
4 Day(s) or more 10412Low Quantity (can be purchased from one)
4 Day(s) or more 10414Low Quantity (can be purchased from one)
4 Day(s) or more 10416Low Quantity (can be purchased from one)
4 Day(s) or more 10420Low Quantity (can be purchased from one)
4 Day(s) or more 10425Low Quantity (can be purchased from one)
4 Day(s) or more 10430Low Quantity (can be purchased from one)
4 Day(s) or more 10435Low Quantity (can be purchased from one)
4 Day(s) or more 10440Low Quantity (can be purchased from one)
4 Day(s) or more 10445Low Quantity (can be purchased from one)
4 Day(s) or more 10450Low Quantity (can be purchased from one)

500 Pieces Per Package

4 Day(s) or more 104.516Box/package

500 Pieces Per Package

4 Day(s) or more 104.518Box/package

500 Pieces Per Package

4 Day(s) or more 104.520Box/package

500 Pieces Per Package

4 Day(s) or more 104.530Box/package

200 Pieces Per Package

4 Day(s) or more 104.540Box/package

200 Pieces Per Package

4 Day(s) or more 104.550Box/package
4 Day(s) or more 10516Low Quantity (can be purchased from one)
4 Day(s) or more 10520Low Quantity (can be purchased from one)
4 Day(s) or more 10525Low Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Thread Type Self Tapping Screws Detailed Shape Pan Mounting Hole Shape Phillips
Basic Shape Standard (Round) Material Stainless Steel Surface Treatment Fabric
Tip Shape Flat End Additional Shape Standard

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)