SUNCO tight P type bind【500-5,000 Pieces Per Package】

SUNCO tight P type bind

[Nominal M] 3, 4
[Material] Steel · Stainless Steel
[Surface Processing] Black Nickel, Black Paint

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

Part Number
CSPBDH-STNB-TP3-6
CSPBDH-SUSTBS-TP4-25
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Material Surface Treatment

5,000 Pieces Per Package

14 Day(s) or more 1036[Steel] Steel-

500 Pieces Per Package

14 Day(s) or more 10425[Stainless Steel] Stainless Steel[Black Paint] Black Paint

Loading...

  1. 1

Basic Information

Thread Type Tap-Tight Detailed Shape Bind Mounting Hole Shape Phillips
Basic Shape Standard (Round) Tip Shape Flat End Additional Shape Standard
Sales Unit Box/package

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)