Stainless Steel SUS410 Ever Tight Pot【200-500 Pieces Per Package】

Stainless Steel SUS410 Ever Tight Pot

[Nominal M] 5
[Material] SUS410
[Surface Processing] German Brown Plating

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

Part Number
CSPPNH-410GJB-TP5-12
CSPPNH-410GJB-TP5-16
CSPPNHB-410GJB-TP5-10
CSPPNHB-410GJB-TP5-25
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength L (mm)

500 Pieces Per Package

14 Day(s) or more 1012

500 Pieces Per Package

14 Day(s) or more 1016

500 Pieces Per Package

14 Day(s) or more 1010

200 Pieces Per Package

14 Day(s) or more 1025

Loading...

  1. 1

Basic Information

Thread Type Tap-Tight Nominal of Thread (M) 5 Detailed Shape Pan
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material SUS410
Surface Treatment German Brown plating Tip Shape Flat End Additional Shape Standard
Sales Unit Box/package

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)