Core Drill Set for ALC (Straight Shank), made by Miyanaga

Core Drill Set for ALC (Straight Shank), made by Miyanaga

[Nominal M] 22, 25, 29, 32, 35, 38, 45, 50, 55, 60, 65, 70, 75, 80, 85, 90, 95, 100, 105, 110, 115, 120, 125, 130, 140, 150, 155, 160, 165, 170, 180, 200, 210, 220
[Material] high-speed steel
[Surface Processing] Bare

[Features]
· It can safely and easily cut ALC and iron bars thanks to a design well balanced between the cutting edge and chip pocket.

[Applications]
· For drilling holes in ALC.

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

Part Number
ABCDSSTST-M22
ABCDSSTST-M25
ABCDSSTST-M29
ABCDSSTST-M32
ABCDSSTST-M35
ABCDSSTST-M38
ABCDSSTST-M45
ABCDSSTST-M50
ABCDSSTST-M55
ABCDSSTST-M60
ABCDSSTST-M65
ABCDSSTST-M70
ABCDSSTST-M75
ABCDSSTST-M80
ABCDSSTST-M85
ABCDSSTST-M90
ABCDSSTST-M95
ABCDSSTST-M100
ABCDSSTST-M105
ABCDSSTST-M110
ABCDSSTST-M115
ABCDSSTST-M120
ABCDSSTST-M125
ABCDSSTST-M130
ABCDSSTST-M140
ABCDSSTST-M150
ABCDSSTST-M155
ABCDSSTST-M160
ABCDSSTST-M165
ABCDSSTST-M170
ABCDSSTST-M180
ABCDSSTST-M200
ABCDSSTST-M210
ABCDSSTST-M220
Part NumberVolume DiscountDays to ShipNominal M
14 Day(s) or more 22
14 Day(s) or more 25
14 Day(s) or more 29
14 Day(s) or more 32
14 Day(s) or more 35
14 Day(s) or more 38
14 Day(s) or more 45
14 Day(s) or more 50
14 Day(s) or more 55
14 Day(s) or more 60
14 Day(s) or more 65
14 Day(s) or more 70
14 Day(s) or more 75
14 Day(s) or more 80
14 Day(s) or more 85
14 Day(s) or more 90
14 Day(s) or more 95
14 Day(s) or more 100
14 Day(s) or more 105
14 Day(s) or more 110
14 Day(s) or more 115
14 Day(s) or more 120
14 Day(s) or more 125
14 Day(s) or more 130
14 Day(s) or more 140
14 Day(s) or more 150
14 Day(s) or more 155
14 Day(s) or more 160
14 Day(s) or more 165
14 Day(s) or more 170
14 Day(s) or more 180
14 Day(s) or more 200
14 Day(s) or more 210
14 Day(s) or more 220

Loading...

  1. 1

Basic Information

Type Anchor Bolt Material high-speed steel Surface Treatment Fabric
Length(mm) 130 Sales Unit Low Quantity

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)