Fischer Plug (SXS Type)【50-100 Pieces Per Package】

Fischer Plug (SXS Type)

[Drill Diameter] 6, 8
[Material] Steel
[Surface Processing] Bare

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

Part Number
ABFPSSXSST-M6-35
ABFPSSXSST-M6-50
ABFPSSXSST-M6-75
ABFPSSXSST-M8-100
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength
(mm)
Drill Diameter
(mm)

100 Pieces Per Package

Quote 10356

100 Pieces Per Package

Quote 10506

100 Pieces Per Package

4 Day(s) or more 10756

50 Pieces Per Package

4 Day(s) or more 101008

Loading...

  1. 1

Basic Information

Type Anchor Bolt Material Steel Surface Treatment Fabric
Sales Unit Box/Package

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)