(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Please expect a delay in the delivery after the government issued an order to restrict movement. Same day ship out services will not be available until further notice. Kindly contact us at +60 3 7960 8499 or +60 14 3376 155 or +60 14 3069 308 for any further assistance. Our working time is 9:00 am – 6:00 pm (Mon – Fri), 9:00 am – 1 pm (Sat).
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:00 to 21:30 (MYT) 29/3/2020. We apologize for the inconvenience.

Best Anchor (C Type)【1-50 Pieces Per Package】

Best Anchor (C Type)

[Nominal M] 8, 10, 12, 16, 20
[Nominal W] 1/2, 1/4, 3/8, 5/16, 5/8
[Material] CH12AH/SWCH10R
[Surface Processing] Trivalent White, Molten Zinc Plating, Anti-Seizure Coat

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

Part Number
ABBTC-ST3W-M10-100
ABBTC-ST3W-M12-90
ABBTC-ST3W-M12-100
ABBTC-ST3W-M12-120
ABBTC-ST3W-M12-150
ABBTC-ST3W-M16-80
ABBTC-ST3W-M16-190
ABBTC-ST3W-M20-130
ABBTC-ST3W-M20-150
ABBTC-ST3W-M20-230
ABBTC-STAY-M8-50
ABBTC-STAY-M8-60
ABBTC-STAY-M8-70
ABBTC-STAY-M8-80
ABBTC-STAY-M10-50
ABBTC-STAY-M10-60
ABBTC-STAY-M10-80
ABBTC-STAY-M10-90
ABBTC-STAY-M10-100
ABBTC-STAY-M10-120
ABBTC-STAY-M12-60
ABBTC-STAY-M12-70
ABBTC-STAY-M12-90
ABBTC-STAY-M12-100
ABBTC-STAY-M12-120
ABBTC-STAY-M12-150
ABBTC-STAY-M16-80
ABBTC-STAY-M16-150
ABBTC-STAY-M16-190
ABBTC-STAY-M20-130
ABBTC-STAY-M20-150
ABBTC-STAY-M20-230
ABBTC-STTCB-M10-80
ABBTC-STTCB-M10-90
ABBTC-STTCB-M10-100
ABBTC-STTCB-M10-120
ABBTC-STTCB-M12-70
ABBTC-STTCB-M12-80
ABBTC-STTCB-M12-90
ABBTC-STTCB-M12-100
ABBTC-STTCB-M12-120
ABBTC-STTCB-M12-150
ABBTC-STTCB-M16-100
ABBTC-STTCB-M16-120
ABBTC-STTCB-M16-150
ABBTC-STTCB-M16-190
ABBTC-STTCB-M20-130
ABBTC-STTCB-M20-150
ABBTC-STTCB-M20-230
ABBTC-STTCB-W1/2-70
ABBTC-STTCB-W1/2-90
ABBTC-STTCB-W1/4-45
ABBTC-STTCB-W3/8-60
ABBTC-STTCB-W3/8-90
ABBTC-STTCB-W5/8-100
ABBTC-STTCB-W5/8-120
ABBTC-STTCB-W5/16-50
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSSurface Treatment Nominal M Nominal W Length
(mm)
Sales Unit Drill Diameter
(mm)

50 Pieces Per Package

9 Day(s) or more 10Trivalent White10-100Box/Package10.5

30 Pieces Per Package

9 Day(s) or more 10Trivalent White12-90Box/Package12.7

30 Pieces Per Package

9 Day(s) or more 10Trivalent White12-100Box/Package12.7

30 Pieces Per Package

9 Day(s) or more 10Trivalent White12-120Box/Package12.7

30 Pieces Per Package

9 Day(s) or more 10Trivalent White12-150Box/Package12.7

15 Pieces Per Package

9 Day(s) or more 10Trivalent White16-80Box/Package17.0

15 Pieces Per Package

9 Day(s) or more 10Trivalent White16-190Box/Package17.0

10 Pieces Per Package

9 Day(s) or more 10Trivalent White20-130Box/Package21.5

10 Pieces Per Package

9 Day(s) or more 10Trivalent White20-150Box/Package21.5

30 Pieces Per Package

9 Day(s) or more 10Trivalent White20-230Box/Package21.5

50 Pieces Per Package

9 Day(s) or more -Molten Zinc Plating8-50Box/Package8.5

50 Pieces Per Package

4 Day(s) or more -Molten Zinc Plating8-60Box/Package8.5

50 Pieces Per Package

9 Day(s) or more -Molten Zinc Plating8-70Box/Package8.5

50 Pieces Per Package

4 Day(s) or more -Molten Zinc Plating8-80Box/Package8.5

50 Pieces Per Package

9 Day(s) or more -Molten Zinc Plating10-50Box/Package10.5

50 Pieces Per Package

9 Day(s) or more -Molten Zinc Plating10-60Box/Package10.5

50 Pieces Per Package

9 Day(s) or more -Molten Zinc Plating10-80Box/Package10.5

50 Pieces Per Package

9 Day(s) or more -Molten Zinc Plating10-90Box/Package10.5

50 Pieces Per Package

9 Day(s) or more -Molten Zinc Plating10-100Box/Package10.5

50 Pieces Per Package

9 Day(s) or more -Molten Zinc Plating10-120Box/Package10.5

30 Pieces Per Package

9 Day(s) or more -Molten Zinc Plating12-60Box/Package12.7

30 Pieces Per Package

9 Day(s) or more -Molten Zinc Plating12-70Box/Package12.7

30 Pieces Per Package

9 Day(s) or more -Molten Zinc Plating12-90Box/Package12.7

30 Pieces Per Package

9 Day(s) or more -Molten Zinc Plating12-100Box/Package12.7

30 Pieces Per Package

9 Day(s) or more -Molten Zinc Plating12-120Box/Package12.7

30 Pieces Per Package

9 Day(s) or more -Molten Zinc Plating12-150Box/Package12.7

15 Pieces Per Package

13 Day(s) or more -Molten Zinc Plating16-80Box/Package17.0
4 Day(s) or more -Molten Zinc Plating16-150Low Quantity17.0

15 Pieces Per Package

9 Day(s) or more -Molten Zinc Plating16-190Box/Package17.0

10 Pieces Per Package

9 Day(s) or more -Molten Zinc Plating20-130Box/Package21.5

10 Pieces Per Package

9 Day(s) or more -Molten Zinc Plating20-150Box/Package21.5
4 Day(s) or more -Molten Zinc Plating20-230Low Quantity21.5

50 Pieces Per Package

9 Day(s) or more 10Anti-Seizure Coat10-80Box/Package10.5

50 Pieces Per Package

9 Day(s) or more 10Anti-Seizure Coat10-90Box/Package10.5

50 Pieces Per Package

9 Day(s) or more 10Anti-Seizure Coat10-100Box/Package10.5

50 Pieces Per Package

9 Day(s) or more 10Anti-Seizure Coat10-120Box/Package10.5

30 Pieces Per Package

9 Day(s) or more 10Anti-Seizure Coat12-70Box/Package12.7

30 Pieces Per Package

9 Day(s) or more 10Anti-Seizure Coat12-80Box/Package12.7

30 Pieces Per Package

9 Day(s) or more 10Anti-Seizure Coat12-90Box/Package12.7

30 Pieces Per Package

9 Day(s) or more 10Anti-Seizure Coat12-100Box/Package12.7

30 Pieces Per Package

9 Day(s) or more 10Anti-Seizure Coat12-120Box/Package12.7

30 Pieces Per Package

9 Day(s) or more 10Anti-Seizure Coat12-150Box/Package12.7

15 Pieces Per Package

9 Day(s) or more 10Anti-Seizure Coat16-100Box/Package17.0

15 Pieces Per Package

89 Day(s) or more 10Anti-Seizure Coat16-120Box/Package17.0

15 Pieces Per Package

9 Day(s) or more 10Anti-Seizure Coat16-150Box/Package17.0

15 Pieces Per Package

9 Day(s) or more 10Anti-Seizure Coat16-190Box/Package17.0

10 Pieces Per Package

9 Day(s) or more 10Anti-Seizure Coat20-130Box/Package21.5

10 Pieces Per Package

9 Day(s) or more 10Anti-Seizure Coat20-150Box/Package21.5

30 Pieces Per Package

9 Day(s) or more 10Anti-Seizure Coat20-230Box/Package21.5

30 Pieces Per Package

9 Day(s) or more 10Anti-Seizure Coat-1/270Box/Package12.7

30 Pieces Per Package

9 Day(s) or more 10Anti-Seizure Coat-1/290Box/Package12.7

50 Pieces Per Package

9 Day(s) or more 10Anti-Seizure Coat-1/445Box/Package6.4

50 Pieces Per Package

9 Day(s) or more 10Anti-Seizure Coat-3/860Box/Package10

50 Pieces Per Package

9 Day(s) or more 10Anti-Seizure Coat-3/890Box/Package10

15 Pieces Per Package

9 Day(s) or more 10Anti-Seizure Coat-5/8100Box/Package17.0

15 Pieces Per Package

9 Day(s) or more 10Anti-Seizure Coat-5/8120Box/Package17.0

50 Pieces Per Package

9 Day(s) or more 10Anti-Seizure Coat-5/1650Box/Package8.5

Loading...

  1. 1

Basic Information

Type Anchor Bolt Material CH12AH/SWCH10R

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)