Air Hose Reel EA124BB

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Hose length-Primary hose: 1mSecondary hose: 20m
・Normal pressure-1MPa
・ID-8mm
・OD-14.5mm
・Mounting screw-Rc (PT) 1/4
・Dim.-245(W) x 230(D) x 380(H)mm
・Weight-6.3kg
・Hose material-PVC