Urethane Air Hose Reel with Coupler EA124BC

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Hose length-30m
・Normal pressure-1.5MPa
・ID-6.5mm
・OD-10mm
・Dim.-245(W) x 232(D) x 380(H)mm
・Weight-5.4kg
・Inlet-Socket x 2
・Outlet-Plug x 1
・Lightweight and strong urethane hose