Adjustment Packing EA124MC-23

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-NBR
・Service temperature-60℃
・for Nominal 13
・Good for angle adjustment when fitting a faucet of 13 in nominal diameter

【Product Specifications】
・Material-NBR
・Service temperature-60℃
・for Nominal 13
・Good for angle adjustment when fitting a faucet of 13 in nominal diameter