8 x 15mm air hose (resin)

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Max. pressure-0.98MPa
・Plasticized type polyvinyl chloride
・Plastic hose that is light-weight and easy to use.
・ID.xOD.-8x15mm
・Length-10m

【Product Specifications】
・Max. pressure-0.98MPa
・Plasticized type polyvinyl chloride
・Plastic hose that is light-weight and easy to use.
・ID.xOD.-8x15mm
・Length-10m