Urethane Air Hose with Coupler EA125B-5

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Normal pressure-1.47MPa (15kgf/cm2)
・ID-6.5mm
・OD-10mm
・Material-Urethane resin
・Length…5m

【Product Specifications】
・Normal pressure-1.47MPa (15kgf/cm2)
・ID-6.5mm
・OD-10mm
・Material-Urethane resin
・Length…5m