Handle-Side Urethane Air Hose with Coupler EA125BC

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Normal pressure-1.47MPa (15kgf/cm2)
・Length-300mm
・ID-6.5mm
・OD-10mm
・Material-Urethane resin
・With swivel fitting

【Product Specifications】
・Normal pressure-1.47MPa (15kgf/cm2)
・Length-300mm
・ID-6.5mm
・OD-10mm
・Material-Urethane resin
・With swivel fitting