Urethane Air Hose EA125BG-8A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Normal pressure-0.7MPa(7kgf/cm2)
・Material-Urethane resin
・100m roll
・ID×OD-8×12mm

【Product Specifications】
・Normal pressure-0.7MPa(7kgf/cm2)
・Material-Urethane resin
・100m roll
・ID×OD-8×12mm