Urethane Air Hose with Coupler EA125BR-20

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Normal pressure-1.5MPa (15kgf/cm2)
・Max. pressure-5.6MPa (56kgf/cm2)
・Material-Urethane resin
・With one-touch male and female couplers
・ID x OD…8.5 x 12.5mm
・Length…20m