Soft Urethane Tube EA125DD-4

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Length-20m
・Applicable fluid-Air, water
・Operating temperature-Air: -40 to 80℃ Water: 0 to 60℃ (no freezing)
・OD x ID…4 x 2mm
・Max pressure…1.3MPa
・Color…Orange