Pressure Hose (with Spring) EA125HC-15

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Length-10m
・Material-PVC, hard steel wire
・Service temperature range-0 to 50℃
・With the hard steel wire, the hose has an excellent bend-shape retaining property and hardly crushes.
・Dim. (mm)ID x OD…15 x 22
・Operating pressure(20℃)…-0.1 to 0.5MPa