female threaded plug (with stop/brass)

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Brass
・Built-in automatic valve
・For EA140BA-2 to -8
・Mounting screw…Rc(PT)1/2
・Normal pressure…4.9MPa

【Product Specifications】
・Material-Brass
・Built-in automatic valve
・For EA140BA-2 to -8
・Mounting screw…Rc(PT)1/2
・Normal pressure…4.9MPa