Stainless Steel Female Threaded Plug with Stop EA140AB-3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-SUS304
・O-ring (NBR)
・Built-in automatic valve
・For EA140BB-2 to -8
・Mounting screw…Rc(PT)3/8
・Normal pressure…7.4MPa