Stainless Steel Female Threaded Plug for Medium Pressure EA140AE-3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-SUS304
・Valveless structure
・Mounting screw…Rc(PT)3/8
・Normal pressure…7.4MPa

【Product Specifications】
・Material-SUS304
・Valveless structure
・Mounting screw…Rc(PT)3/8
・Normal pressure…7.4MPa