Stainless Steel Female Threaded Plug for Medium Pressure EA140AE-4

Stainless Steel Female Threaded Plug for Medium Pressure EA140AE-4

【Product Specifications】
・Material-SUS304
・Valveless structure
・Mounting screw…Rc(PT)1/2
・Normal pressure…7.4MPa

Part Number

Configured Part Number is shown.

EA140AE-4

Part Number
EA140AE-4
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA140AE-4 in the Stainless Steel Female Threaded Plug for Medium Pressure EA140AE-4 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)