Stainless Steel Female Threaded Socket for Medium Pressure EA140BE-4

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-SUS304
・O-ring (NBR)
・Valveless structure
・Mounting screw…Rc(PT)1/2
・Normal pressure…7.4MPa

【Product Specifications】
・Material-SUS304
・O-ring (NBR)
・Valveless structure
・Mounting screw…Rc(PT)1/2
・Normal pressure…7.4MPa