Step Socket (One-Push Mini) EA140CG-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Operating pressure-0.98MPa (10kgf/cm2)
・For air
・Material-Aluminum/iron steel (chrome plating)
・Step plug dim.…Dia. 8.5mm
・Qty. per unit…1 pc

【Product Specifications】
・Operating pressure-0.98MPa (10kgf/cm2)
・For air
・Material-Aluminum/iron steel (chrome plating)
・Step plug dim.…Dia. 8.5mm
・Qty. per unit…1 pc