Step Plug (Type 20) EA140DA-112

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Operating pressure-1.47MPa
・Material-Stainless steel
・Applicable fluid- Air, water
・Shank dia.-9mm

【Product Specifications】
・Operating pressure-1.47MPa
・Material-Stainless steel
・Applicable fluid- Air, water
・Shank dia.-9mm