Step Plug (Type 40) EA140DA-15

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Operating pressure-1.5MPa
・For air
・Material-Iron steel (chrome plating)
・For EA140DG-15, -16, DH-15, -16, DJ-15, -16
・Shank diameter…21mm

【Product Specifications】
・Operating pressure-1.5MPa
・For air
・Material-Iron steel (chrome plating)
・For EA140DG-15, -16, DH-15, -16, DJ-15, -16
・Shank diameter…21mm