Male Threaded Plug (Type 20) EA140DB-112

Male Threaded Plug (Type 20) EA140DB-112

【Product Specifications】
・Operating pressure-1.47MPa
・Material-Stainless steel
・Applicable fluid-Air, water
・Screw size-R(PT)1/4"

Part Number

Configured Part Number is shown.

EA140DB-112

Part Number
EA140DB-112
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA140DB-112 in the Male Threaded Plug (Type 20) EA140DB-112 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)