• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 22:30 20/9 to 7:00 21/9, 9:00 23/9 to 5:00 (MYT) 24/9/2018. We apologize for the inconvenience.

Male Threaded Plug (Type 40) EA140DB-16

Male Threaded Plug (Type 40) EA140DB-16

【Product Specifications】
・Operating pressure-1.5MPa
・For air
・Material-Iron steel (chrome plating)
・For EA140DG-15, -16, DH-15, -16, DJ-15, -16
・Screw dim.…R(PT)1

Part Number

Configured Part Number is shown.

EA140DB-16

Part Number
EA140DB-16
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA140DB-16 in the Male Threaded Plug (Type 40) EA140DB-16 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)