Male Threaded Plug (Type 20) EA140DB-214

Male Threaded Plug (Type 20) EA140DB-214

【Product Specifications】
・Operating pressure-1.0MPa
・Material-Brass
・Applicable fluid-Air, water
・Screw size-R(PT)1/2"

Part Number

Configured Part Number is shown.

EA140DB-214

Part Number
EA140DB-214
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA140DB-214 in the Male Threaded Plug (Type 20) EA140DB-214 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)