Female Threaded Plug (Type 20) EA140DC-14

Female Threaded Plug (Type 20) EA140DC-14

【Product Specifications】
・Operating pressure-1.5MPa
・For air
・Material-Iron steel (chrome plating)
・Screw dim.…Rc (PT) 1/2
・Qty. per unit…1 pc

Part Number

Configured Part Number is shown.

EA140DC-14

Part Number
EA140DC-14
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA140DC-14 in the Female Threaded Plug (Type 20) EA140DC-14 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)