Male Threaded Stem (for American air tools)

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Brass (chrome plating)
・Operating pressure-1.5MPa
・For air
・Screw dim.…NPT1/2
・Shank dia.…Dia. 14.5mm

【Product Specifications】
・Material-Brass (chrome plating)
・Operating pressure-1.5MPa
・For air
・Screw dim.…NPT1/2
・Shank dia.…Dia. 14.5mm