Step Socket (Type 20) EA140DG-212

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Operating pressure-1.0MPa
・Material-Brass
・Applicable fluid-Air, water
・Shank dia.-9mm

【Product Specifications】
・Operating pressure-1.0MPa
・Material-Brass
・Applicable fluid-Air, water
・Shank dia.-9mm