Male Threaded Socket (Type 40) EA140DH-15

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Operating pressure-1.5MPa
・For air
・Material-Iron steel (chrome plating)
・For EA140DA-15, -16, DB-15, -16, DC-15, -16
・Screw dim.…R(PT)3/4

【Product Specifications】
・Operating pressure-1.5MPa
・For air
・Material-Iron steel (chrome plating)
・For EA140DA-15, -16, DB-15, -16, DC-15, -16
・Screw dim.…R(PT)3/4