• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 21/10 to 6:00 (MYT) 22/10/2018. We apologize for the inconvenience.
  • iPay88 will be under maintenance from 4am to 6am during 22nd to 26th Oct 2018. Please be noted that all payment transaction will not be performed during this maintenance.

Male Threaded Socket (Type 20) EA140DH-214

Male Threaded Socket (Type 20) EA140DH-214

【Product Specifications】
・Material-Brass
・Operating pressure-1.0MPa
・Applicable fluid-Air, water
・Screw size-R(PT)1/2"

Part Number

Configured Part Number is shown.

EA140DH-214

Part Number
EA140DH-214
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA140DH-214 in the Male Threaded Socket (Type 20) EA140DH-214 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)