Male Threaded Socket (Type 20) EA140DH-4【5 Pieces Per Package】

Male Threaded Socket (Type 20) EA140DH-4

【Product Specifications】
・Operating pressure-1.5MPa
・For air
・Material-Iron steel (chrome plating)
・Screw dim.…R(PT)1/2
・Qty.…5 pcs

Part Number

Configured Part Number is shown.

EA140DH-4

Part Number
EA140DH-4
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

5 Pieces Per Package

4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA140DH-4 in the Male Threaded Socket (Type 20) EA140DH-4 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)