Coupler Socket (Type 20) EA140DN-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Operating pressure-1.0MPa
・Material-Alloy
・Screw dim.-Rc (PT) 1/4 (body side)
・Connection…2-Way
・W x D x H…65 x 19 x 70

【Product Specifications】
・Operating pressure-1.0MPa
・Material-Alloy
・Screw dim.-Rc (PT) 1/4 (body side)
・Connection…2-Way
・W x D x H…65 x 19 x 70