Step One-Push Socket (Type 20) EA140DS-3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Operating pressure-0.98MPa
・One-push type
・Material-Iron steel (chrome plating)
・Shank diameter…11mm

【Product Specifications】
・Operating pressure-0.98MPa
・One-push type
・Material-Iron steel (chrome plating)
・Shank diameter…11mm