Female Thread Socket(With One Push /Lock Guard) EA140DW-4

Female Thread Socket(With One Push /Lock Guard) EA140DW-4

【Product Specifications】
・Operating pressure-0.98MPa
・Material-Iron steel(chrome plating)
・One-push operation type
・Unintentional removal due to external shock prevented by installing cover in front of sleeve.
・Thread size-Rc1/2

Part Number

Configured Part Number is shown.

EA140DW-4

Part Number
EA140DW-4
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA140DW-4 in the Female Thread Socket(With One Push /Lock Guard) EA140DW-4 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)