Socket for Urethane Hose (Type 20) EA140EE-6.5

Socket for Urethane Hose (Type 20) EA140EE-6.5

【Product Specifications】
・Operating pressure-1.47MPa
・For air
・Material-Iron steel (chrome plating)
・ID…6.5mm
・OD…10mm

Part Number

Configured Part Number is shown.

EA140EE-6.5

Part Number
EA140EE-6.5
Part NumberVolume DiscountDays to Ship
Quote

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA140EE-6.5 in the Socket for Urethane Hose (Type 20) EA140EE-6.5 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)