Flow Regulating Socket EA140EH-6.5

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Applicable hose-ID: 6.5mm, OD: 10mm
・Operating pressure-1.0MPa
・Material-Brass (iron steel chrome plating)

【Product Specifications】
・Applicable hose-ID: 6.5mm, OD: 10mm
・Operating pressure-1.0MPa
・Material-Brass (iron steel chrome plating)