Female Threaded Hose Joint (Swivel Type) EA141AY-5

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Dim.-Dia. 6.5mm×10mm
・Mounting screw-G (PF) 1/4
・Material-Brass (nickel plating)

【Product Specifications】
・Dim.-Dia. 6.5mm×10mm
・Mounting screw-G (PF) 1/4
・Material-Brass (nickel plating)