Connector EA141BB-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Steel (zinc-plated)
・Female thread x Male thread-PF3/4 x PF1

【Product Specifications】
・Material-Steel (zinc-plated)
・Female thread x Male thread-PF3/4 x PF1